Versatile Kitchen Fire Detection and Suppression for a Mega Resort

Share On
Share

Problem

A mega resort in Singapore offers world-class hotels, a lavish casino, and a large theme park serving millions of visitors each year. Due to the scale and magnitude of the resort, a comprehensive fire protection system was needed to safeguard 42 food and beverage outlets.

Solution

To meet the resort’s requirements, restaurant kitchens were equipped with 104 ANSUL R-102 Restaurant Fire Suppression Systems. The system features ANSULEX low pH liquid agent to quickly knock down flames and cool hot surfaces, while generating a vapor-securing blanket that helps prevent re-flash. The agent is gentle on cooking equipment and cleans up easily with soap and water. The selected appliance-specific design helps protect kitchen ducts, plenums, and all cooking equipment beneath the hoods. The system is UL and ULC listed, CE marked, and carries approvals from other international agencies.

Products

ANSUL R-102 Restaurant Fire Suppression System

Share On
Share