End-to-end thermal management
Data center cooling systems
As data centers get hotter, optimal end-to-end efficiency is critical. That’s why our data center cooling solutions span the thermal management chain – from chip to ambient.
With decades of data center and HVAC experience, we’ve developed a comprehensive technology portfolio that’s built by some of the world’s most trusted brands: YORK®, Silent-Aire®, M&M Carnot™ and more. It’s all the solutions you’re looking for – CRAC systems, liquid cooling and beyond. All of it backed by our global manufacturing and service network. All of it driven by industry-leading expertise.
|
Innovation At the world's largest development facility of its kind, we're leading the way with new technologies such as magnetic bearings while pushing the boundaries of operating temperature ranges. |
|
Efficiency Use up to 40% less power, require 25% less connected load and use no water with cooling that can achieve PUE ratings of around 1.2* and WUE ratings of 0L/kWh. |
![]() |
Predictability From Dallas to Dublin to Dubai, you can rely on our field-proven equipment to deliver consistent performance in any environment. |

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)