YD Centrifugal Chiller

YD Dual Centrifugal Chiller

Flexible Capacity Ranging from 1,500-6,000 TR (5,300-21,100 kW)

Get the superior performance you want from a chiller that takes up less space with our YD Dual Centrifugal Chiller from YORK®. At Johnson Controls, we've designed the YD Dual Centrifugal Chiller to feature compact configurations for real-world efficiency, energy savings through variable speed drive, environmental sustainability, and enhanced reliability though advanced controls.

A perfect fit for comfort, industrial, or process installations, this chiller utilizes two York® centrifugal compressors operating in parallel and features the most compact configuration in its class.

Features and Benefits
Resources
  • Unsurpassed Energy Savings – With the OptiSpeed™ Drive, energy consumption can be as low as .20 kW/TR, reducing annual energy costs by as much as 30%.
  • Real-World Efficiency – Designed for maximum efficiency in the real world, where 99% of the cooling season is spent at off–design conditions. Save even more energy with the addition of the OptiSpeed-variable-speed drive.
  • Environmental Responsibility – HFC-134a refrigerant has zero ozone-depletion potential and low total global-warming potential.
  • Earn LEED® Points – Earn credits for Energy and Atmosphere (EAc1) and for Enhanced Refrigerant Management (EAc4).
  • Easy Operation – The OptiView™ Control Center ensures optimum performance and easy operation.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
You may also be interested in
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")