Energy-optimized solutions for ultimate performance

With a reputation of delivering chiller systems, proven to be the best operating in real-world conditions, you can feel comfortable investing in a solution from the chiller experts. Our chillers are designed to perform optimally in conditions which they will operate while maximizing the benefits of environmentally responsible refrigerants.

Innovative and efficient

YORK® water cooled chillers are designed and engineered for maximum efficiency.

Versatile

We lead the industry with the widest operating range for a variety of applications.

Sustainable

Our energy efficient water cooled chiller design results in low total direct and indirect emissions to reduce your facility’s carbon footprint.

YK-HT Two stage centrifugal chiller

The YORK YK-HT, a two-stage economized centrifugal chiller, is a compact, high-lift solution designed for data centers and large campuses seeking water-free, energy-efficient cooling and heating. With the ability to operate at condenser leaving fluid temperatures up to 165°F and up to 110°F lift, the YK-HT supports dry-cooler heat rejection, high temperature heat pump and heat-recovery applications while cutting water use, reducing noise in a 30% smaller footprint. Its single-driveline design improves reliability, simplifies service and eases retrofits, helping mission-critical facilities scale sustainably and efficiently.
YK-HT Two stage centrifugal chiller

Stay one step ahead with our news and insights.

See all insights
Al Shera’a building in Dubai, United Arab Emirates
Case Study Sustainability Buildings
Al Shera’a, in Dubai, United Arab Emirates

Contact us

Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.