- Johnson Controls
- Industrial Refrigeration and Heating
- Condensers and Evaporators
- IDSC2 Stainless Steel Evaporative Condenser
IDSC2 Stainless Steel Evaporative Condenser
Stainless steel condensers from FRICK® offer a lifetime of cost savings
Product overview
At Johnson Controls, we help keep your building operating at peak efficiency with our IDSC2 stainless steel condenser. We’ve built this stainless steel condenser to withstand the tests of time and offer longer-lasting performance in the harshest environments. Featuring a self-passivating stainless steel coil, frame, covers, and basin design that has been proven in the most remote locations where water quality is often an issue, this stainless steel condenser from FRICK® significantly reduces annual operating costs and provides a life span double that of conventional evaporative condensers.
Features
|
|
|
|
|
|
|
|
|
|
|
|

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)