- Johnson Controls
- Building Automation and Controls
- HVAC Controls
- Control Sensors
- NSW8000 Series Wireless Network Sensor
NSW8000 Series Wireless Network Sensor
A family of wireless network sensors for HVAC monitoring
Product overview
Monitor your building's HVAC system with the NSW8000 series wireless sensor. This versatile device provides real-time data on temperature, humidity, occupancy and CO2 levels. Available with three different display options, our NSW8000 sensor features a modern, user-friendly interface that simplifies installation and reduces energy costs.
Features
-
Three display types to choose from:
-
Full display – A large, intuitive LCD display with icons for real-time space conditions
-
Simple display – Our warmer/cooler model for easy setpoint adjustments
-
No display – Ideal when only sensing is required
-
-
Wirelessly monitor temperature, humidity, occupancy and optionally CO2
-
100mW for expanding wireless coverage
-
Up to 200 feet mesh coverage
-
Secure with AES-128bit encryption
-
Future-proof with ongoing field upgrades
-
10-year battery life with two AA batteries (5-year battery life for CO2 models)
Wireless systems optimize flexibility, control and comfort while saving time and money.
Increase Flexibility
- Expand control into spaces where hardwiring is challenging or costly.
- Minimize impact on structures, architectural details and decorative surfaces, as in museums and historic buildings.
- Quickly and easily enhance existing installations with minimal disruption to building occupants.
- Simplify relocation and setup in areas with frequent re-configurations or tenant turnover.
Save Time
- Simplify and speed installations to meet tight schedules.
- Make retrofits easy.
Save Money
- Avoid difficult, cost-prohibitive hardwiring.
- Spend less on labor.
- Work around hazardous materials such as asbestos.
- Speed troubleshooting and repair with remote capabilities.
Improve Performance
- Optimize control and comfort for occupants.
- Ensure signal strength and maximize reliability.
- Gain more reliable control for structures requiring wireless installations.
Wireless system overview

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)


