IO Manager 2.0​

The EasyIO Neo Series IO Manager provides the functionality to control, edit, and centrally manage the configurations of all the components in the Communication and Signal module devices reducing engineering time and simplifying system management.

IO Manager dashboard

Features

  • Intuitive interface for centralized device management, supporting both BACnet and Modbus communication protocols.
  • Efficient project handling
  • Batch firmware updates and the ability to manage up to 31 Communication Modules per network
  • Role based access with customizable permissions
  • Real-time monitoring and diagnostics

EP Tools

The EasyIO Programming Tools provide a practical, efficient way to build and maintain control strategies with software for programming all controllers. Whether working live on a controller or offline, it keeps logic and graphics in one place so projects move faster and are easier to support over time. Built-in backup functionality also makes it easy to share applications, libraries and logic with colleagues or partners saving time and ensuring consistency across projects.

Laptop screen

Features

  • Build and adapt Sedona applications with speed and control
  • Build custom libraries and kits in the EP developer environment
  • Trend data capture in SQLite database
  • Program and data backup directly on the controller or internal SD card
  • Adapter widget for developing user-defined graphic widgets

Take the next step toward better building performance. Contact us today.

Complete the form below to get in touch with our EasyIO Neo Series experts. We’re eager to show you the latest features and enhancements.

Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.