- Johnson Controls
- Industries
- Data centers
- Solutions
- Fire protection
- Maximizing Protection, Uptime & Availability
Maximizing Protection Uptime and Availability
Webinar 3: Maximizing Protection, Uptime & Availability
Advanced Gaseous Fire Extinguishing Solutions for Data Centers
Delve into the advantages of gaseous fire suppression systems, which can serve as an alternative to sprinklers—providing effective fire protection without the risk of water damage. Learn how gaseous systems can also act as a layered defense alongside sprinklers, ensuring maximum uptime, asset protection, and operational security. We’ll compare system objectives, discuss their key benefits and challenges, and provide guidance on integration into a robust fire protection strategy for data centers.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)