Hardware

Hardware

Performance driven hardware at the core of EasyIO Neo Series

Space optimization for cost efficiency

  • Edge ready control for responsive HVAC and building automation systems
  • Open protocol support (BACnet, Modbus, MQTT) for easy BAS/BMS integration
  • Secure connectivity from field devices to supervisory BMS and BEMS platforms

Flexible, modular hardware that scales with your building needs

The EasyIO Neo Series hardware provides a modern, modular approach to building automation control systems, combining compact I/O, flexible networking, and intelligent edge performance. Designed for fast installation and expansion, it supports scalable BAS and BMS control system deployments across new and existing buildings.

By pairing high-density, plug-and-play I/O with next-generation edge controllers, the Neo Series reduces panel footprint, speeds commissioning, and creates a future-ready foundation for evolving building energy management systems (BEMS)

Learn more about the IO Module
Hardware product

Features

  • Leading innovative Design in Building Automation Controls Industry
  • Full modular I/O module design
  • Fast and efficient insertion wiring terminals
  • Support DIN rail push-pull installation
  • Fully compatible with next generation edge controllers with strong scalability in the future
  • CM-485 Communication Module and Signal Module x4 (16UI, 16DI, 8AO, 8DO)
EC Series

EasyIO Neo Series EC Edge Controller

High-performance, IP-based edge controllers engineered for plant rooms, AHUs, and small-scale building automation systems (BAS). They deliver real-time control, local decision-making, and secure integration with supervisory BMS platforms.

Easy IO Hardware product

EasyIO Neo Series CW Edge Controllers (WiFi)

Intelligent IP/Wi-Fi controllers with built-in HTML5 web server, designed to control a wide range of equipment or terminal units. They combine equipment control and supervision of up to 5 devices with embedded dashboards. Supporting Ethernet daisy chain, star and ring networks without the need for a managed switch.

EC Series

EasyIO Neo Series IO Expansion and Relay module Modules

A simple, scalable way to expand I/O capacity within BAS and BMS deployments, supporting multiple point types and flexible communication options.

IO Module

EasyIO Neo Series Communication and Signal Module

Compact, modular I/O solutions designed to maximise flexibility, scalability, and BAS/BMS integration in space-constrained control panels.

Buildings

Looking for information from a past release of EasyIO?

Access previous release resources here

Intuitive touchscreen HMIs for smarter building control

EasyIO HMIs deliver intuitive, modern touchscreen visualisation for your building automation system. Designed to be easy to install and simple to use, the 7" and 10" Androidbased panels provide smooth performance, clear graphics, and flexible mounting options making them an ideal interface for monitoring and managing your BMS

  • Sleek touch panel delivering intuitive, and reliable realtime control for your building automation system
  • A powerful, Androidbased HMI delivering responsive graphics for effortless monitoring and control
  • Intuitive touch panel optimized for realtime EasyIO system control
  • A streamlined display engineered for smooth, reliable building automation visualization
Easy io logo1

Want to use the smart, flexible, resilient EasyIO platform?*

Fill out the form below to contact us.*



Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.



                         Highly resilient and IT capable




                         Open protocol support




                          No licensing fees